|
|
|
 |
 |
As an example of EnVisioneering at work, Danfoss uses innovative engineering to create the most complete selection of condensing units from a single source. The result is greater operating and maintenance cost savings with units that closely meet application requirements, higher energy savings through high-efficiency compressors and coils tuned together, and lower installation costs.
|
|
|
|
|
It's easy to overlook condensing units used by commercial cooling and refrigeration systems, but there are millions of them, each consuming natural and financial resources. That's why Danfoss Optyma™ units use high-efficiency compressors and coils optimized to handle the demands of ambient conditions, condensate removal, fan and compressor runtime, thereby delivering higher energy efficiency.
|
|
|
|
Danfoss Optyma condensing units use an advanced compressor that is smaller than conventional units, resulting in lower energy consumption and less operating cost. This design also ensures a wider operating envelope, especially in high ambient conditions. Other important design features include low-noise hermetic compressors and environmentally friendly HFC refrigerants.
To ensure broad applicability, an extensive array of options is available to
meet OEM and aftermarket requirements. Models are also available for all common
refrigerants.
Optimized for efficiency, durability, and reliability, Danfoss Optyma
condensing units are the ideal choice for jobs in the commercial
refrigeration market.
To see additional information about Optyma condensing units, click here.
|
|
|
|