> Print Page
EnVisioneeringSM
> Engineering innovation
> Energy efficiency and emissions reduction
> Environmental responsibility
EnVisioneered Products
> VSH variable speed
scroll compressor
> ICV intelligent control valves
> TR thermostatic expansion valves (Dealer)
> TR thermostatic expansion valves (Consumer)
> TU thermostatic expansion valves
> TN hermetic compressor for CO2
> NLV variable speed compressors
> VLT® variable frequency drive
> Optyma™ condensing units
> Danfoss Turbocor oil-free centrifugal compressor
> ICF flexible valve station
EnVisioneering in Action
> Success Stories
> Industry Codes & Standards
> 2008 Symposium Series Highlights
> EnVisioneering Insights magazine
> Sign Up Form
ICF ICF, a smart and flexible valve station for industrial refrigeration

Things just got a lot easier for installers of industrial refrigeration. The modular ICF industrial valve station arrives at the jobsite built to the customer’s application. Two welds later and the valve is installed.
Responsible Solution

In Industrial refrigeration safe, reliable high-pressure systems are critical, whether for food processing, process cooling, refrigerated warehouses or other applications. The equipment must run efficiently and with precise temperature control, while avoiding leakage of dangerous refrigerants. The ICF modular valve station concept provides a commercially viable and responsible solution to these challenges.

The ICF comes as a sub-assembly, ready to be directly installed into the jobsite piping or an equipment manufacturer’s product. Compatible with the award-winning Interchangeable Valve platform (ICV), the ICF valve station is smaller, lighter and less likely to leak than traditional valve trains. It is much easier and faster to service and offers a wider range of applications as well. The ICF is a commercially desirable and environmentally sustainable answer to high-pressure industrial refrigeration valve installations.
EnVisioneering Innovation

Valve trains pose hassles for installers of industrial refrigeration systems. The ICF eliminates all the trouble of ordering many components, unpacking, assembling and shipping. The custom ordered ICF valve station is delivered as a sub assembly ready for fast installation.

Less than a foot long, ICF is space-saving, smart and flexible. Its single one-piece body has ports for up to six custom configured device modules. There’s no need to remove function modules from the housing. All this dramatically cuts job turnaround time. ICF is ideal for recirculated and DX liquid lines, liquid injection oil cooling, and hot gas defrost systems.

The modular function inserts that can be mounted on an ICF body include stop valves, strainers, solenoid valves, check valves, combination stop/check valves, and motorized or hand expansion valves.

The ICF is yet another product demonstrating how engineering ingenuity meets customer demand to create EnVisioneering breakthroughs.
>Terms of Use >Privacy Policy >General Information